??
CAD模型选择
T2S123NRBM1L7871254T1242_M
HELP_VARIABLE
Backstop Options
Cooling Options
Reducer Mount Options
Reducer position
Motor Mounting Options
Rod Options
Rod Length
mm
输入参数值: LR
Rod Length
mm
cm
inch
ft
Lateral Adjustment B
Motor Frame
Center Distance Min.
1242 mm
Center Distance Max.
1339 mm
Center Distance
mm
输入参数值: CD
Center Distance
mm
cm
inch
ft
Reducer Size
AGMA Code
Weight
kg
A1
425 mm
B1
190 mm
C1
203 mm
D
60 mm
E1
254 mm
Dia (F)
65h8 mm
Key
18x11x200 mm
H
220 mm
J
53 mm
K
233 mm
L
132 mm
M1
355 mm
N
831 mm
P1
210 mm
Q
127 mm
R Bolt
M24 mm
S
227.8 mm
T
787.000 mm
U
765 mm
V
382 mm
W
550 mm
X
1111 mm
Y
550.2 mm
Z
0 mm
HH
359 mm
PP
267 mm
UU
89 mm
VV
328 mm
下载CAD模型
预览