??
Wybór modelu CAD
119221
HELP_VARIABLE
Bore
Inch
Part Number
Weight
lbs
Bushing Keyway
Inch
Shaft Keyseat (Ref.)
Inch
Torque Capacity
4.300 lbs-in
Wrench Torque Install. Screws
175 lbs-in
A
2.24 Inch
B
1.000 / 1.969 Inch
CL 30 Iron - Hub Diameter
3.63 Inch
Steel Hub Diameter
3.25 Inch
Bolt Circle
2.125 Inch
Quantity - Number of Bolts
2 Inch
Size of Bolts
3/8-16UNC Inch
Standard Hex Key
1.38 Inch
Short Key
0.81 Inch
Standard Hex Key
1.63 Inch
Short Key
1.1 Inch
Pobierz modele CAD
Previews