??
CAD model selection
M3.5-MF46-MF46-S
HELP_VARIABLE
Unit Selection
Size
3.5
u
Torque
179 KW/100
Torque - Nominal
17095 Nm
Max. RPM
3500
u
Max. Parallel Offset
3.302 mm
Weight
61 kg
Left Hub Unit Type
Left Hub Type
Left Bore Size
Keyway Standard - Left Hub
Keyway is based on ISO standard
Right Hub Unit Type
Right Hub Type
Right Bore Size
Keyway Standard - Right Hub
Keyway is based on ISO standard
Variations
A
279.91 mm
B
215.804 mm
C
165.1 mm
D
104.902 mm
E
6 mm
J
98.04 mm
F
200.91 mm
T
28.45 mm
G
238 mm
Download CAD models
Previews