??
User Profile Desktop
CAD model selection
E30-HFB0.75-HFB0.75
HELP_VARIABLE
Company
Baldor Dodge Reliance
Description
Raptor Couplings - Raptor Couplings
Bill of material
E30-HFB0.75-HFB0.75
Part Number
E30-HFB0.75-HFB0.75
Coupling Size
30
u
Unit Selection
Coupling Type
Hub Type
Left Hub Options
Left Hub Unit Type
Left Hub Bore Size
Left Hub Bushing Type
Not Available
Left Hub Keyway Standard
Keyway is based on AGMA standard
Right Hub Options
Right Hub Unit Type
Right Hub Bore Size
Right Hub Bushing Type
Not Available
Right Hub Keyway Standard
Keyway is based on AGMA standard
BSE Type
Not Available
BSE Unit Type
Not Available
BSE - Distance Between Shaft Ends
Horse Power
5.79 HP/100
Max. Rated Torque
3651 IN-LBS
Max. RPM
5800
u
A
8.25 in
B
2.31 in
C
2.44 in
D
5.42 in
E
4.62 in
F
7.06 in
G
Not Available
H
Not Available
Weight
19.7 Lbs.
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension