??
CAD model selection
M1100STST10-M0-M0-0
HELP_VARIABLE
Unit Selection
Coupling Size
Coupling Type
Hub Type
Cover Type
Spacer Type
Torque
Torque - Nominal
Max. RPM
Weight
Left Hub Unit Type
Left Hub Bore Size
Left TL Bushing Size
N/A
Keyway Standard - Left Hub
Keyway is based on ISO standard
Right Hub Unit Type
Right Hub Bore Size
Right TL Bushing Size
N/A
Keyway Standard - Right Hub
Keyway is based on ISO standard
BSE Type
BSE Unit Selection
BSE - Distance Between Shaft Ends
A
B
C
C1
N/A
D
D1
N/A
E
F
G
Download CAD models
Previews