??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
M8JE/2-8SxM13-M13--0
HELP_VARIABLE
Unit Selection
Coupling Size
8
u
Horse Power
1.34 kW/100
Torque
128 N-m
Max. RPM
4500
u
Flange Quantity
2
Flange Type
Type of Coupling Sleeve
Hub Options
Hub Size
BSE Type
BSE Unit Selection
BSE - Distance Between Shaft Ends
Left Flange Unit Type
Left Flange Bore Size
Keyway Standard - Left Flange
Keyway is based on ISO standard
Right Flange Unit Type
Right Flange Bore Size
Keyway Standard - Right Flange
Keyway is based on ISO standard
A
138 mm
B
113 mm
C Left Flange
83 mm
C Right Flange
83 mm
D Left Flange
53 mm
D Right Flange
53 mm
E
29 mm
J
Not Available
F
Not Available
X
38 mm
K
Not Available
Weight
2 kg
Embedded Preview + Generation